概要

説明

The ISL28191EVAL1Z is designed to enable the IC to operate from a single supply (+3VDC to +5.5VDC) or from split supplies (±1.5VDC to ±2.75VDC). The board is configured for a single op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin is provided, as well as a user-selectable voltage divider (filter included).

The ISL28191 amplifiers feature ultra-low noise, ultra-low distortion, and rail-to-rail output drive capability. They are designed to operate with single and dual supplies from +5.5VDC (±2.75VDC) down to +3VDC (±1.5VDC).

特長

  • Operates from a single supply (+3VDC to +5.5VDC) or from split supplies (±1.5VDC to ±2.75VDC)
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Single external reference voltage (VREF) pin is provided
  • User-selectable voltage divider (filter included)

アプリケーション

アプリケーション

  • Low noise signal processing
  • Low noise microphones/pre-amplifiers
  • ADC buffers
  • DAC output amplifiers
  • Digital scales
  • Strain gauge/sensor amplifiers
  • Radio systems
  • Portable equipment
  • Infrared detectors

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 441 KB
データシート PDF 1.99 MB
2 items

設計・開発

モデル