概要

説明

The HI5860SOICEVAL1 evaluation board provides a quick and easy method for evaluating the HI5860 12-bit, 130MSPS high-speed DACs. The board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a VME digital interface that is compatible with all previous Renesas D/A converter evaluation boards.

特長

  • 130MSPS 12-bit CMOS DAC
  • Also can be used to evaluate the 8- and 10-bit versions, the HI5660 and HI5760
  • Transformer-coupled or single-ended SMA outputs
  • Easily selectable internal or external reference

アプリケーション

アプリケーション

  • Cellular basestations
  • WLL, basestation and subscriber units
  • Medical/Test instrumentation
  • Wireless communications systems
  • Direct digital frequency synthesis
  • High resolution imaging systems
  • Arbitrary waveform generators

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 1.44 MB
データシート PDF 675 KB
2 items