Evaluation Kit for ZLED7015
The ZLED7015KIT-E1 Evaluation Kit provides a quick and easy method for evaluating IDT's ZLED7015 1.0MHz Boost Converter IC w/ Internal 35V Switch within its basic LED...
The ZLED7015, one of our ZLED family of LED control ICs, is a constant-current boost converter with an internal high-power 35V switch. It is optimal for driving multiple white LEDs connected in series. It can also drive devices that require a constant voltage and is capable of operating efficiently with voltage supplies ranging from 6VDC to 30VDC. It is ideal for diverse lighting applications requiring low supply voltages, such as SELV applications. Typically, smaller, less expensive external components can be used since the ZLED7015 switches at 1.0MHz (typical). The ZLED7015 output current and over-voltage protection are adjustable via an external components. The ZLED7015 improves efficiency and minimizes power losses by use of a low voltage feedback mechanism. Dimming can be controlled using a pulse-width modulation (PWM) waveform or a DC voltage. The ZLED7015 provides a "soft-start" function to prevent excessive in-rush current on start-up and ensures a controlled rise of the output voltage.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
データシート | PDF 587 KB | |
ガイド | 7Z 1.21 MB | |
EOL通知 | PDF 106 KB | |
マニュアル-開発ツール | PDF 276 KB | |
データシート-簡略版 | PDF 182 KB | |
5 items
|
The ZLED7015KIT-E1 Evaluation Kit provides a quick and easy method for evaluating IDT's ZLED7015 1.0MHz Boost Converter IC w/ Internal 35V Switch within its basic LED...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。