40V, Low Quiescent Current, 50mA/150mA Linear Regulator Evaluation Board
The ISL80138EVAL1Z evaluation board is used to evaluate the performance of the ISL80138 high voltage linear regulator. The evaluation board is available with jumpers to...
The ISL80138 is a high voltage, adjustable VOUT low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80138 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18µA of quiescent current at no load. The ISL80138 features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80138 is rated to operate across the -40°C to +125°C temperature range and is available in a 14 lead HTSSOP with an exposed pad package.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
データシート | PDF 481 KB 英語 | |
製品変更通知 | PDF 418 KB | |
アプリケーションノート | PDF 509 KB | |
アプリケーションノート | PDF 397 KB | |
4 items
|
The ISL80138EVAL1Z evaluation board is used to evaluate the performance of the ISL80138 high voltage linear regulator. The evaluation board is available with jumpers to...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。