ADC1443D125W1 Demo Board with ARRIA II GX FPGA
The IDT ADC demo board is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic...
The ADC1443D125HD is a dual channel 14-bit Analog-to-Digital Converter (ADC) with JESD204B-serial outputs interface optimized for high dynamic performance and low power consumption at sample rates up to 125 Msps. Pipelined architecture and output error correction ensure the ADC1443D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 1.8 V source, the ADC1443D complies to the JESD204B serial output standard. An integrated Serial Peripheral Interface (SPI) allows easy configuration of the ADC. With excellent dynamic performance from the baseband to input frequencies of 250Mhz or more, the ADC1443D is ideal for use in undersampled multi-carrier, multi-standard communication system applications
The IDT ADC demo board is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic...
The IDT ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera ) could be...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
VFQFPN | 56 | I | Yes | Tray |