概要

説明

The IDT9173B provide the analog PLL circuit blocks to implement a frequency multiplier. Because the device is configured to use an external divider in the PLL clock feedback path, a large divider can be used to result in a large frequency multiplication ratio. This is useful when using a low frequency input clock to generate a high frequency output clock. The IDT9173B contains a phase detector, charge pump, loop filter, and voltage-controlled oscillator (VCO). The IDT674-01 can be used as the external feedback divider.

特長

  • Phase-detector/VCO circuit block
  • Ideal for genlock system
  • Reference clock range 12 kHz to 1 MHz for full output clock range
  • Output clock range of 1.25 to 75 MHz (-01), and 0.625 to 37.5 MHz (-15). See "Allowable Input Frequency to Output Frequency" table for conditions
  • On-chip loop filter
  • Single 5 V power supply
  • Low power CMOS technology
  • 8-pin SOIC package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 253 KB
EOL通知 PDF 160 KB
製品変更通知 PDF 611 KB
製品変更通知 PDF 611 KB
製品変更通知 PDF 95 KB
製品変更通知 PDF 50 KB
製品変更通知 PDF 361 KB
製品変更通知 PDF 254 KB
8 items

設計・開発

モデル