概要

説明

The 7151A-50 is a clock generator for EMI (Electromagnetic Interference) reduction. Spectral peaks are attenuated by modulating the system clock frequency. Down or center spread profiles are selectable. Down spread will not exceed the maximum frequency of an unspread clock, and center spread does not change the average operating frequency of the system IDT offers many other clocks for computers and computer peripherals. Consult IDT when you need to remove crystals and oscillators from your board.

特長

  • Operating voltage of 3.3 V ±0.3 V
  • Packaged in 8-pin SOIC
  • Pb (lead) free package, RoHS compliant
  • Input frequency range of 16.5 to 33.4 MHz
  • Output frequency ranges of 8.3 to 16.7 MHz
  • Provides a spread spectrum clock output (±0.5%, ±1.5% center spread
  • -1.0%, -3.0% down spread)
  • Multiplication rate of x1/2
  • Advanced, low-power CMOS process
  • Pin compatible with the Fujitsu MB88151-500

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
製品変更通知 PDF 361 KB
1 item

設計・開発

モデル