Renesas SmartBond

1K+
Downloads
Content rating
Everyone
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image
Screenshot image

About this app

The SmartBond™ app from Renesas Electronics is a mobile application that works as a generic tool for interacting with Bluetooth® Low Energy devices.

With the app you can scan for and connect to Bluetooth® Low Energy peripherals. Multiple connections and scan filtering are supported. You can also use the app in peripheral mode, so that other devices can scan for and connect to it.

The app can act both as GATT client and GATT server. All GATT operations are supported. The app recognizes the Bluetooth® SIG adopted GATT objects, which are displayed with their proper names, their values are parsed and displayed as text, and, where supported, a custom write user interface is available. You can configure the GATT server and peripheral mode, either directly, or by cloning existing peripherals.
Updated on
Feb 7, 2024

Data safety

Safety starts with understanding how developers collect and share your data. Data privacy and security practices may vary based on your use, region, and age. The developer provided this information and may update it over time.
No data shared with third parties
Learn more about how developers declare sharing
No data collected
Learn more about how developers declare collection

What's new

- Support for Android 13 Bluetooth API.
- Bug fixes and improvements.