Zynq UltraScale+ MPSoC reference design set up for always-on and optimized for cost.

Features

  • Offers lowest device and power delivery solution cost
  • SW control of advanced Processing System (PS) power management schemes only; No access to low power (~mW) states
  • Simple power supply requirements – large number of rails grouped; Generally applicable to -1 & -2 speed grade devices
画像
Always On: Cost-Optimized Power Rail Consolidation
Always On: Cost-Optimized Power Rail Consolidation
Rail Voltage Power Supply Rails
Rail 1 0.85/0.9V VCCINT, VCCINT_VCU, VCCBRAM, VCCINT_IO, VCC_PSINTLP, VCC_PSINTFP, VCC_PSINTFP_DDR
Rail 2* 1.8V* VCCAUX, VCCAUX_IO, VCCADC, VCC_PSAUX, VCC_PSDDR_PLL, VCC_PSADC
Rail 3* 1.2V* VMGTAVTT (GTH), VMGTYAVTT (GTY), VCC_PSPLL
Rail 4 1-1.5V VCCO_PSDDR, DDR_VDD2, DDR_VDDQ
Rail 5 1.8-3.3V VCCO_PSIO
Rail 6* 0.85/0.9V* VPS_MGTRAVCC
Rail 7* 1.8V* VMGTVCCAUX (GTH), VMGTYVCCAUX (GTY), VPS_MGTRAVTT
Rail 8* 0.9V* VMGTAVCC (GTH), VMGTYAVCC (GTY)
Rail 9 1.2-3.3V HDIO VCCO
Rail 10 1.0-1.8V HPIO VCCO

* Please see the Xilinx UltraScale Architecture PCB Design User Guide for additional rail specifications.

 


Use Case 1.1 for ZU2 – ZU3

High Load Rail

  • Rail 1 = 6.15-7.75A

Reference Design Files

Recommended Parts

画像
Zynq UltraScale+ MPSoC Use Case 1.1

Use Case 1.2 for ZU4 – ZU5

High Load Rail

  • Rail 1 = 9.95-15.25A

Reference Design Files

Recommended Parts

画像
Zynq UltraScale+ MPSoC Use Case 1.2

Use Case 1.3 for ZU6 – ZU9

High Load Rails

  • Rail 1 = 18.25-23.95A
  • Rail 3 = 2.1A
  • Rail 8 = 2A

Reference Design Files

Recommended Parts

画像
Zynq UltraScale+ MPSoC Use Case 1.3

Use Case 1.4 for ZU11 – ZU19

High Load Rails

  • Rail 1 = 26.15-35.35A
  • Rail 2 = 1.54-2.04A
  • Rail 3 = 2.6-10.6A
  • Rail 8 = 2.5-7.5A

Reference Design Files

Recommended Parts

画像
Zynq UltraScale+ MPSoC Use Case 1.4

 

memoryボード&キット

製品名 タイトル 分類 会社名
ISLUSPLUS-UC1DEMO1Z Power Supply Reference Demo Board for the Xilinx Zynq Ultrascale+™ MPSoC Demonstration Renesas
ISLUSPLUS-UC2DEMO1Z Power Supply Reference Demo Board for the Xilinx Zynq Ultrascale+™ MPSoC Demonstration Renesas

printニュース&各種リソース