New RX72N and RX66N MCUs with Excellent Real-Time Performance

Realize equipment control and networking function with RX72N and RX66N. Learn more about the products’ advantages and solution kit available to jumpstart your evaluation.

Related Resources

Related Information

Related Videos

5:46
Find out the features in RX72N Envision Kit and the available sample demo programs – sports game and benchmark that are pre-installed on the RX72N dual bank flash.
5:46
Find out the features in RX72N Envision Kit and the available sample demo programs – sports game and benchmark that are pre-installed on the RX72N dual bank flash.
5:46
Find out the features in RX72N Envision Kit and the available sample demo programs – sports game and benchmark that are pre-installed on the RX72N dual bank flash.