LCD Backlight Light to Digital Sensor Level Shifter Panel Repair AV Switch Programmable Reference Generators AFE VCOM Gamma Buffers Integrated Solution Switching Regulators Memory Switching Regulators GPU LCD Power Graphics Processing Power Monitoring
Device List

Video - Analog Front End11

10-Bit Video Analog Front End (AFE) with Measurement and Auto-Adjust Features
Advanced 140MHz Triple Video Digitizer with Digital PLL
Advanced 170MHz Triple Video Digitizer with Digital PLL
Advanced 210MHz Triple Video Digitizer with Digital PLL
Advanced 275MHz Triple Video Digitizer with Digital PLL
Triple Video Digitizer with Digital PLL
More 

Audio Amplifiers1

Filterless High Efficiency 1.5W Class D Mono Amplifier

Current Sense Amplifiers2

Micropower, Rail-to-Rail Input Current Sense Amplifier with Voltage Output
Micropower, Rail to Rail Input Current Sense Amplifier with Voltage Output

Digital Power Monitors3

Precision Digital Power Monitor
Precision Digital Power Monitor with Margining
Precision Digital Power Monitor with Real Time Alerts

Vcom Amplifiers6

60MHz Rail-to-Rail Input-Output Op Amps
60MHz Rail-to-Rail Input-Output Operational Amplifier
Low Cost, 60MHz Rail-to-Rail Input-Output Op-Amp

Video Sync Separators8

Sync Separator, Low Power
Sync Separator with Horizontal Output
Super Sync Separator
Sync Separator, 50% Slice, S-H, Filter
Sync Separator, 50% Slice, S-H, Filter, HOUT
More 

Integrated Gamma Buffers with Vcom Amplifier1

12MHz Rail-to-Rail Buffers + 100mA VCOM Amplifier

LED Backlight Drivers25

High Power LED Driver
6-Channel, 50mA Automotive LED Driver with Ultra-high Dimming Ratio and Phase Shift Control
LED Driver with 1-Wire Dimming
White LED Driver with PWM Dimming
SMBus 8-Channel LED Driver
SMBus 6-Channel LED Driver
More 

Integrated TFT-LCD DC-DC Regulators3

Boost + VON Slice + VCOM + Reset
5 Channel DC/DC Converter + VON Slice + Power Good

Level Translators1

6-Channel High Speed, Auto-direction Sensing Logic Level Translator

Light to Analog Sensors (Current)2

Small, Low Power, Current-Output Ambient Light Photo Detect IC
Non-Linear Output Current, Low Power Ambient Light Photo Detect IC

Light to Analog Sensors (Voltage)3

Small, Low Power, Voltage-Output Ambient Light Photo Detect IC
Low Power Ambient Light-to-Voltage Nonlinear Converter
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor

Light to Digital Sensors9

Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Enhanced Infrared Rejection
More 

Vcom Amplifiers12

60MHz Rail-to-Rail Input-Output Op Amps
60MHz Rail-to-Rail Input-Output Operational Amplifier
12MHz Rail-to-Rail Input-Output Op Amps
12MHz Rail-to-Rail Input-Output Operational Amplifier
More 

Programmable Gamma1

Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator
18-Channel Programmable I2C TFT-LCD Reference Voltage Generator
Programmable TFT-LCD VREF Generator
More 

TFT-LCD Voltage References1

Single Output - Buck Controllers1

More 

Synchronous Drivers for Multiphase PWM16

High Voltage Synchronous Rectified Buck MOSFET Drivers
High Voltage Synchronous Rectified Buck MOSFET Drivers
High Voltage Synchronous Rectified Buck MOSFET Drivers
More 

Integrated FET Regulators2

3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
40V 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter
40V 2.5A Buck Controller with Integrated High-Side MOSFET
More 

Vcom Amplifiers6

60MHz Rail-to-Rail Input-Output Op Amps
60MHz Rail-to-Rail Input-Output Operational Amplifier
Low Cost, 60MHz Rail-to-Rail Input-Output Op-Amp

Vcom Calibrators4

Programmable VCOM Calibrator with EEPROM
Programmable VCOM Calibrator with EEPROM
TFT-LCD I2C Programmable VCOM Calibrator
LCD Module Calibrator