Automotive Display
Renesas has one of the largest portfolios of video semiconductor solutions for automotive display applications. As a pioneer in this market, we have leveraged our extensive mixed signal video and display processing expertise to create unique and robust IC products specifically tailored to the requirements of the automotive display market.

Device List
Display Processors28
LCD Flat Panel Controller with Integrated NTSC/PAL/SECAM Decoder and Analog/Digital RGB/FB Input
LCD Controller with Built-In Video Decoder and TCON for Analog LCD Panels
Low Cost Video Format Converter
3D Decoder based on LCD controller for Sharp™ dual-view digital panel
More
Light to Analog Sensors (Voltage)1
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor
Light to Digital Sensors1
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I2C Interface
Light-to-Digital Sensors for Automotive1
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I2C Interface
Programmable Gamma1
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator
18-Channel Programmable I2C TFT-LCD Reference Voltage Generator
Programmable TFT-LCD VREF Generator
More
Light to Digital Sensors1
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Next Steps
Evaluation Tools
Reference designs, evaluation, and demo boards are available to simplify and speed the development process.
Search for Devices
View product information using our custom search and cross reference tools.
Video Center
Get the latest design tips, see new products in action, and more from our video library.