Overview

IoT era has arrived. With the exploding number of “things” connected to the internet and the realtime feedback requirements of these devices, demands of much higher speed network system are getting bigger year after year. As the industry migrates to 100Gb traffic, high power consumption of tradition search engine solution becomes a huge problem for data center networks. Renesas produced a low power search solution for higher packet forwarding that grows with your network.

Renesas Exact Match reference design includes proprietary search algorithm, LLDRAM-III control IP on a FPGA host controller, accompanied by a suite of development tools.

Key features of Exact Match Refernce Design.

  • 1) Lookup over one million rules of packet headers for 100Gb network system in around 2 watts, which means Quantity of Memory Devices to 1/15th and 60% Cut in Memory Power Consumption. *
  • 2) Scale with future network protocols by flexible configuration of search key length of up to 575bits.
  • 3) Reduce network systems development cycle time by providing an all-in-one development platform with an on board Xilinx FPGA and LLDRAM-III

 

*If MAC address lookup at 150 million search per second

Packet Header Search Solution

System Block Diagram

System Block Diagram

Recommended Products
Block Semiconductor device Recommended products Features, etc.
Network memory DRAM RMHE41A364AGBG (LLDRAM-III)  
Related Documents
Document Title Document No.
Exact Match Search Solution White Paper R10AN0010EJ0200
Control IP White Paper R10AN0011EJ0100
Evaluation System

Improve time-to-market by utilizing proven evaluation system for product development

Packet Header Search Solution

Evaluation system includes:

  • Reference board with onboard FPGA and LLDRAM III
  • Sample design with Search Engine IP
  • Verification and evaluation applications

Item list for evaluation system

Items Content
Documents Quick Start Guide, Exact Match Search IP Design Guide, PCB Design Guide, GUI Software Guide, API Guide, LLDRAM-III data sheet
Exact Match Search IP(as a reference design) Verilog Source Code, AXI4 Slave Bridge Module
LLDRAM-III model Verilog Behavior Model, IBIS Model
Sample design Verilog Source Code, FPGA Implementation Environment, Logic Simulation Environment(VCS /Modelsim), GUI Software
API for table maintenance ANSI-C Source Code
Reference board Interoperability verified between FPGA and LLDRAM-III

To inquire about Renesas Evaluation system, please contact us here.