Driver Circuit ADC Driver MUX Voltage Reference Temp Sensor Amp Amp
Device List

RH Instrumentation Amplifiers2

36V Radiation Tolerant Precision Instrumentation Amplifier with Rail-to-Rail Output ADC Driver
36V Radiation Tolerant Precision Instrumentation Amp with Rail-to-Rail Output Differential ADC Driver

RH Op Amps25

Current Feedback Amp W/VIO Adjust
Video Op-Amp With Output Disable
More 

RT Op Amps2

Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Operational Amplifier
19MHz 40V Quad Rail-to-Rail Input-Output, Low-Power Operational Amplifiers

RH Source Drivers3

Radiation Hardened 8-Channel Source Driver
Radiation Hardened 8-Channel Source Driver
32-Channel Driver Circuit with an Integrated Decoder

RH Multiplexers18

Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection
Single 8/Differential 4 Channel CMOS Analog Multiplexer with Active Overvoltage Protection
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection
More 

RH Temperature Sensors1

Radiation Hardened, 2-Terminal Temperature Transducer

RH Voltage References10

Radiation Hardened 2.5V Reference
Radiation Hardened Ultra Low Noise, Precision Voltage Reference
Radiation Hardened Ultra Low Noise, Precision Voltage Reference
Radiation Hardened Ultra Low Noise, Precision Voltage Reference
Radiation Hardened Ultra Low Noise, Precision Voltage Reference
More