With some reports stating a CAGR** of 10.8% from 2020-2027 and a market size of $8.04 Billion, air purifiers are a fast-growing industry. Driven by the rising prevalence of airborne diseases and rising pollution levels, it is not difficult to see that these are realistic figures. This winning combination is for a sensor module that will fit any air purifier application, making integrating sensors simple and off-loading the main control MCU.

System Benefits

  • Integrated sensor module, simplifies integration and control
  • Single module fits any air purifier design, contains a gas sensor + temperature and relative humidity sensor + MCU
  • Simplified and low cost power scheme

** Source: Grand View Research

System Block Diagram

Air Purifier Sensor Module

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions