AC drives, or GP inverters, are variable-speed controllers precisely controlling the shaft rotation speed, typically, an induction motor or synchronous motor. They are widely used in industrial machinery (e.g. conveyors, cranes, elevators, fans, pumps, and compressors). Due to multiple use cases, multiple functions are supported and required as an option for this type of solution.

System Benefits

  • Customers can easily fulfill major IC spec requirements of AC drive/GP inverter systems
  • Flexibility for multiple use cases
System Block Diagram

AC Drives/GP Inverters Solution

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions