Renesas’ Personal Blood Glucose Monitor (BGM) design utilizes the high-performance RA2 MCU series, a complete solution in a single chip thanks to its integrated 16-bit SAR ADC, 24-bit sigma-delta ADC, op amp, touch control, and lower power performance. The high-performance ADC provides an optimal fit for BGM applications where precision is required. With the addition of the RL78/G1D MCU-based Bluetooth® module, the system can be easily extended to intelligent connections and control via mobile devices.

System Benefits

  • The RA2A1 MCU provides an integrated 16-bit SAR ADC, 24-bit sigma-delta ADC, op amp, USB, and touch control with low power
  • Includes a high-performance power LDO (ISL80505) with a low quiescent current for standby power savings
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions