Overview

Renesas’ RL78/L1x Series of MCUs provide low power consumption and are equipped with UART (Universal Asynchronous Receiver Transmitter) and I 2 C (Inter-Integrated Circuit) serial communication functions. Additional functions, such as an LCD drive circuit, on-chip oscillator (OCO), watchdog timer (WDT), and real-time clock (RTC) substantially reduce the number of external components required by the pedometer. This contributes to a compact design and lower cost.

Electronic Pedometer

System Block Diagram

Recommended Products
Block Semiconductor Device Recommended Product Name Features, etc.
Main controller MCU RL78/L1x 24MHz operation, 16-bit MCU, low power consumption, on-chip LCD controller/driver
Related Application Notes/Sample Code
Title
Document No.
Code Generator Plug-in

-