USB Power Delivery (USB PD)

Renesas Electronics Corporation

Renesas USB Power Delivery (USB PD) solution supports the latest standard `USB PD 3.0’ about safe DC power supply which enables the delivery of USB power up to 100W with a USB Type-C™ cable.
USB PD is decided to be adopted by international standards (IEC) towards a broad market, and also can enhance the safety by distinguishing cables and chargers from inferior ones using USB Type-C™ Authentication (C-AUTH).
Renesas has prepared various reference designs based on three product groups: USB PD controller IC, DC/DC converter IC and SecureMCU.
These reference designs makes developments more simple, and the customers’ product can support USB PD capabilities instantly.

Added on 2018-05-11