Security systems continue to evolve to provide secure access to individuals based on biometric feedback. This solution utilizes a combination of voice and facial recognition to provide authorized entry.

The solution is based on the powerful RZ/G2M microprocessor (MPU) platform with 4K2K resolution and H.265 decode features to accelerate voice/face recognition speed. Completing the design are several power devices and precision timing.

System Benefits

  • Soft error-free microcontroller (MCU) with ECC function for all memory interfaces
  • Turnkey solution on hardware with power and timing devices
  • Embedded 3D graphic acceleration for high-speed processing
System Block Diagram

Winning Combinations

Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.

See the benefits immediately with our “Winning Combinations” solutions