Time of Flight (ToF) technology has become more popular because of its high performance features and has been widely adopted for various applications. This system incorporates the ISL29501 ToF IC to provide an efficient solution that is easy to design and control, while also achieving accurate wide range distance measurement.

Optimized for handheld applications, this design incorporates the RX111 microcontroller, which includes USB 2.0 for calibration and communication with a PC. The high performance ISL80505 LDO powers the ToF IC and OLED from a battery source.

System Benefits

  • ToF with long range measurement distance (more than 10m)
  • The RX111 MCU has a comprehensive small-capacity ROM/low pin count lineup and built-in USB 2.0
System Block Diagram

Time of Flight based Building Entry Detector

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions