Overview

The SH-Navi3 is a dual-core SoC built around a pair of SH-4A CPUs for superior processing performance of up to 1920 MIPS (when operating at 533 MHz).
It integrates graphics and image recognition processing functions that have been tweaked for improved performance.

Dual DDR3-SDRAM interfaces, which support simultaneous access, and a PCI Express interface enable ultra-high-speed data transfer. The many on-chip peripheral functions also include a serial ATA interface, allowing increased easy-to-use in car information terminal applications.

System Block Diagram

SH-Navi3 System Block Diagram

Specification
Item SH-Navi3 Specifications
Type name R8A77760DBGV
Power supply voltage 1.25 V (internal)/3.3 V, 1.5 V (external)
Maximum operating frequency 533 MHz
Processing performance 1,920 MIPS, 7.46 GFLOPS (at 533 MHz)
CPU core SH-4A core × 2
On-chip RAM ILRAM: 8 Kbytes + OLRAM: 16 Kbytes
Cache memory Divided into 32 Kbytes instruction/32 Kbytes data × 2, 4-way set associative type, cache coherency support
L2 cache 128 Kbytes
External memory Support for connecting two channels of DDR3-SDRAM (DDR1066) modules via dedicated DDR3 bus with 16-bit bus width (Both channels of the dedicated bus can be accessed at the same time)
Max. operating frequency: 533 MHz
Support for direct connection of SRAM or ROM to expansion bus
Extension bus Address space: 64 Mbytes × 6
Main on-chip peripheral functions Renesas graphics processor (2-D/3-D), graphics engine
Display unit × G2 channels
Video input interface × 3 channels
Image recognition processing accelerator
Distortion compensation module
Serial ATA interface
SD host interface × 2 channels
AAC encoding accelerator
I/O for sound interfaces × 5 channels
USB 2.0 Host/Function interface
TS interface
GPS baseband processing module
FM multiplex decoder
PCI Express interface
Dedicated DMAC × 26 channels
Controller Area Network (CAN) interface × 1 channel
Media local bus interface × 1 channel
Serial communication interface × 9 channels
I2C bus interface× 2 channels
Serial peripheral interface × 2 channels
Media transaction serial bus interface
Remote control interface × 1 channel
Timer × 11 channels
A/D converter interface (12-bit) × 1 channel
Interrupt controller
Clock pulse generator: Integrated PLL
On-chip debug function
Temperature sensor
Power-down modes Sleep mode
Light sleep mode
Clock stop mode
DDR-SDRAM power supply backup mode
Package 653-pin BGA (25 mm × 25 mm)
Automotive Development Tools Icon

Automotive Development Tools

Through collaboration with many tool vendors, Renesas offers development tools for a variety of automotive systems.