Overview

The SH77650 provides the same image recognition functions as Renesas Electronics's existing SH7774 (600 MHz operation) high-performance SoC product for car navigation systems. Developed as a dedicated image recognition processing IC device, the new SoC product delivers a superior cost-performance through optimized functionality and performance.

The SH77650 incorporates the SH-4A CPU core. Its processing performance is 540 MIPS at its maximum operating frequency of 300 MHz. This excellent processing performance makes it possible to realize powerful systems. The SH77650 also incorporates many peripheral functions suitable for image recognition applications. In addition to a high-performance image recognition processing accelerator, there is a three-channel video input interface, a display function supporting a screen of maximum WVGA size (850 x 480-pixel), a dedicated six-channel DMA controller, three timer channels, a two-channel serial interface, and a two-channel CAN interface for in-vehicle LANs. This variety of on-chip peripheral functions covers the main tasks performed by in-vehicle image recognition systems.

Specification
Item SH77650 Specifications
Type name R8A77650DA01BGV
Power supply voltage 1.2 V (internal) / 3.3 V, 2.5 V (external)
Maximum operating frequency 300 MHz
Processing performance 540 MIPS, 2.1 GFLOPS (at 300 MHz operation)
CPU core SH-4A
On-chip RAM 256 Kbytes (on-chip bus connection) + 16 Kbytes (CPU core internal connection)
Cache memory 4-way set associative type, with separate 32 Kbytes for instructions and 32 Kbytes for data
External memory Supports direct connection to DDR1-SDRAM (DDR200) via DDR1 dedicated bus.
Expansion bus enables direct connection with SRAM or ROM.
Extension bus Address space: 64 Mbytes × 3
Main on-chip peripheral functions Video input interface × 3 channels
Display function (Display Unit)
Image recognition processing accelerator
Watchdog timer function
Boot function
Sound interface (SSI) × 4 channels
Dedicated DMA controller (DMAC) × 6 channels
Controller area network (RCAN) interface × 2 channels
A/D converter × 1 channel [4 inputs]
Serial communication interface (SCIF) × 2 channels
Timer × 3 channels
I2C bus × 2 channels
Interrupt controller (INTC)
Power-down modes Sleep mode
Module standby mode
DDR-SDRAM power supply backup mode
Package 376-pin BGA (19 mm × 19 mm)
Automotive Development Tools Icon

Automotive Development Tools

Through collaboration with many tool vendors, Renesas offers development tools for a variety of automotive systems.