V409.18X18

Package Drawing
v409.18x18
Package Family
LBGA
Pin Count
409
Pin Pitch (mm)
0.8
Dimension (mm x mm)
17.98x17.98
Typical Weight (g)
0.644
Max. Height (mm)
1.4
LF Material
Balls Sn/Ag/Cu
Package and Pin Count
BGA409