L8.3X3F

Package Drawing
l8.3x3f
Package Family
DODFN
Pin Count
8
Pin Pitch (mm)
0.025591
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.0152
Max. Height (mm)
0.031496
LF Material
Copper
Package and Pin Count
ODFN8