L6.1.65X1.65

Package Drawing
l6.1.65x1.65
Package Family
HODFN
Pin Count
6
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
1.65x1.65
Typical Weight (g)
0.1155
Max. Height (mm)
0.029527
LF Material
Copper
Package and Pin Count
ODFN6