L12.4X4C

Package Drawing
l12.4x4c
Package Family
DFN
Pin Count
12
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
3.99x3.99
Typical Weight (g)
0.043
Max. Height (mm)
0.03937
LF Material
Copper
Package and Pin Count
DFN12