L12.4X3

Package Drawing
l12.4x3
Package Family
DFN
Pin Count
12
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
3.99x3.00
Typical Weight (g)
0.0325
Max. Height (mm)
0.03937
LF Material
Copper
Package and Pin Count
DFN12