L12.3X4

Package Drawing
l12.3x4
Package Family
DFN
Pin Count
12
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
3.99x3.00
Typical Weight (g)
0.022
Max. Height (mm)
0.03543
LF Material
Copper
Package and Pin Count
DFN12