L10.3X3C

Package Drawing
l10.3x3c
Package Family
DFN
Pin Count
10
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.022
Max. Height (mm)
0.035433
LF Material
Copper
Package and Pin Count
DFN10