K28.A

Package Drawing
k28.a
Package Family
CFP
Pin Count
28
Pin Pitch (mm)
0.05
Dimension (mm x mm)
18.29x12.70
Typical Weight (g)
2.15
Max. Height (mm)
0.115
LF Material
Alloy 42
Package and Pin Count
CFP28