K18.E

Package Drawing
k18.e
Package Family
CFP
Pin Count
18
Pin Pitch (mm)
0.04
Dimension (mm x mm)
11.84x9.83
Typical Weight (g)
1.07
Max. Height (mm)
0.122
LF Material
Alloy 42
Package and Pin Count
CFP18