Overview

Description

The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging emulator (Segger J-Link Lite) are included, so you can start evaluation immediately after opening. Please feel the performance and function of RZ/A2M with this product by all means.

The TFT board which can be connected to RZ/A2M Evaluation Board Kit(RTK7921053S00000BE) can be purchased.
Regarding the TFT board, please check RSK+RZA1H RSK TFT Application Board Application Note (PDF)

Get Started Using RZ/A2M (RZ/A Start-up page)

Features

  • On-board device: RZ/A2M (R7S921053VCBG: with DRP function, without encryption function, internal RAM 4MB) Evaluation of DRP (Dynamically Reconfigurable Processor) is possible.
  • MIPI Camera Module (MIPI CSI) is bundled and image recognition processing etc. can be used with images input with MIPI camera.
  • HyperMCP (Multi-chip package), in which HyperFlash* and HyperRAM* are installed in one package, is mounted. HyperFlash* and HyperRAM* can be evaluated.
  • A Display Output Board is included and the graphic output is possible by connecting it to the external display.
  • It is possible to evaluate 2ch Ethernet communication.
  • Other peripheral functions such as SDHI and USB can also be evaluated.
  • Allows for safe and secure connection to the AWS cloud.
    * HyperFlash* and HyperRAM* are trademarks of Cypress Semiconductor Corporation of the U.S.

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/A2M FreeRTOS™ Software Package
Software package for the RZ/A2M that supports DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment.
Software Package Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 5 KB 日本語
1 item

Sample Code

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

A camera solution using the RZ/A2M's high-speed image processing and DRP technology for detecting faces and barcodes, supports an on-board emulator for fast development.

Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

A camera solution using the RZ/A2M's high-speed image processing and DRP technology for detecting faces and barcodes, supports an on-board emulator for fast development.