HD74LV10AT

These low voltage operation (Vcc = 3.3 V) products are perfect for devices demanding low power consumption. These 3V drive products demonstrate the same or better performance as 5V standard logics, and can also conveniently be used in mixed 5/3V systems.

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

PARAMETRICS

Parameters
HD74LV10AT
Basic Information
Production Status
EOL
PLP
-
Family.
HD74LV-A Series
Function Gr1
Gate
Function Gr2
NAND Gate
Function
Triple 3-input NAND Gates
Number of Channel
3
Topa[Tjopa] (degC) min.
-40
Topa[Tjopa] (degC) max.
85
Vcc (V) min.
2
Vcc (V) max.
5.5
Iout (mA)
±12
Propagation Delay (ns) max.
7
Package Type
TSSOP
Downloadable

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.