Synergy Security Toolbox

Synergy Security Toolbox

Renesas

Categories:

Details

An application project which provides a tutorial and demonstrates the basics of cryptography, simple protocols and use cases, and issuing identity through certificates.  Consists of an E2 Studio Synergy Project plus a Windows C++ Desktop program which acts as a Certificate Authority and Cloud Server.  Requires a Synergy Kit (PK-S5D9, or SK-S5D9, or DK-S7G2), a Windows PC, and an ethernet cable to connect the PC to the Synergy Kit.  Microsoft Visual Studio is an option to allow the developer to debug and modify the Windows C++ Desktop program.

/en/products/synergy/software/add-ons/synergy-security-toolbox/jcr:content/gallerydownload
/en/products/synergy/software/add-ons/synergy-security-toolbox
/en/products/synergy/software/add-ons/synergy-security-toolbox/jcr:content/allversionsection