Skkynet Embedded Toolkit
Provides access to any device and its data with a direct link to the SkkyHub™ service, a seamless end-to-end cloud solution for IoT and M2M applications.
Using a publish-subscribe model for sending device data to remote servers, the Skkynet Embedded Toolkit (ETK) allows access to a device and its data from anywhere in the world. The Toolkit enables connectivity to the Cogent DataHub®, a leading industrial middleware product for connecting OPC servers and clients, and to Modbus slaves, ODBC databases, Excel, and custom .NET programs. The Cogent DataHub® also offers a web-based HMI and supports OPC networking, bridging, redundancy, SMS, and email notifications.
The system only allows connections to SkkyHub™ and DataHub®, eliminating the need for VPNs or IT policy changes. It is ideal for applications in industries such as healthcare, automotive, oil and gas, HVAC, and industrial automation.

Copyright Disclaimer
Copyright © 2012-2016 Skkynet Cloud Systems, Inc. and its subsidiaries and licensors. All rights reserved.
Gallery Download
Version 1.1.3
Current Public Release
Release Date: 2017-01-25
MCUs Supported: S7G2
MD5: 9a11395d1801a1b8e074a3b1eb448879
Sign in required