Near Field Communication (NFC) Framework and Driver

Near Field Communication (NFC) Framework and Driver

RELOC s.r.l.

Categories: Communication , Wireless

Enables short-range wireless communication with the NFC framework and drivers for easy use of NFC tags through a simple API.

Details

Provides a framework and driver, and uses the I2C framework of the Synergy Software Package (SSP) and the Synergy GCC toolchain to enable the following functionalities:

· Read the NFC Tag content and parse its NDEF content

· Parse a buffer passed as an argument

· Write the NFG Tag with a custom TLV sequence

· Write a custom TLV sequence to a buffer passed as an argument

 

The drivers include support for NFC Type 2 tags to enable:

· Read/Write of user memory space and Capability Container

· Lock/Unlock of memory pages

· Tag read of serial number, page size, user memory start address, and memory size

· Configuration of FD pin behavior

 

The functionality is illustrated on the Synergy S7G2 MCU-based ARIS board, which includes peripherals such as an accelerometer, gyroscope, temperature sensor, and humidity sensor.

/en/products/synergy/gallery/partner-projects/nt3h1201-drivers/jcr:content/gallerydownload

Gallery Download

Version 1.0

Current Public Release

Release Date: 2016-11-02

MCUs Supported: S7G2

MD5: 7fa9f553b1a21cb7215117dc05e2d4e0

Download

What's New?

First Public Release.

Installation Instructions

Installation instructions are provided in the user’s manual. The library is available which needs to be linked to an application project. 

 

/en/products/synergy/gallery/partner-projects/nt3h1201-drivers
/en/products/synergy/gallery/partner-projects/nt3h1201-drivers/jcr:content/allversionsection