ISL84467

Ultra Low ON-Resistance, +1.65V to +4.5V, Single Supply, Quad SPDT (Dual DPDT) Analog Switch

Product Status: Mass Production

OVERVIEW

The Intersil ISL84467 device is a low ON-resistance, low voltage, bidirectional, Quad SPDT (Dual DPDT) analog switch designed to operate from a single +1.65V to +4.5V supply. Targeted applications include battery powered equipment that benefit from low rON (0.39Ω) and fast switching speeds (tON = 33ns, tOFF = 16ns). The digital logic input is 1.8V logic-compatible when using a single +3V supply. With a supply voltage of 4.2V and logic high voltage of 2.85V at both logic inputs, the part draws only 12µA max of ICC current.

Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to "mux-in" additional functionality while reducing ASIC design risk. The ISL84467 is offered in small form factor package, alleviating board space limitations.

The ISL84467 consists of four SPDT switches. It is configured as a dual double-pole/double-throw (DPDT) device with two logic control inputs that control two SPDT switches each. The configuration can be used as a dual differential 2-to-1 multiplexer/demultiplexer.

KEY FEATURES

  • ON-Resistance (rON)
  • V+ = +4.3V 0.39Ω
  • V+ = +3.0V 0.45Ω
  • V+ = +1.8V 0.65Ω
  • rON Matching Between Channels 0.05Ω
  • rON Flatness Across Signal Range 0.05Ω
  • Single Supply Operation +1.65V to +4.5V
  • Low Power Consumption (PD) <0.68µW
  • Fast Switching Action (V+ = +4.3V)
  • tON 33ns
  • tOFF 16ns
  • Break-Before-Make
  • 1.8V Logic Compatible (+3V supply)
  • Low ICC Current when VinH is not at the V+ Rail
  • Available in 16 Ld 3x3 TQFN and 16 Ld TSSOP Packages
  • ESD HBM Rating
  • COM Pins 9kV
  • All Other Pins 6kV
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL84467
Basic Information
Production Status
Mass Production
# of Devices/ Channels
8
Switch or MUX
Switch/MUX
Configuration
4 x 2:1
Type of Switch
SPDT (Dual DPDT)
RDS (ON)
0.39 Ω
Leakage
70 nA
Source Cap (pf)
38
IS
0.15 µA
VCC (Single) (min) (V)
1.65
VCC (Single) (max) (V)
4.5
Qualification Level
Standard
TON (ns)
33
TOFF (ns)
16
Charge Injection (pC)
248
Drain Capacitance
102 pF
Supply Voltage Vcc Range (V)
+1.65 to +4.5
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password