ISL43L210

Ultra Low ON-Resistance, +1.1V to +4.5V Single Supply, SPDT Analog Switch

OVERVIEW

The Intersil ISL43L210 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1.1V to +4.5V supply. Targeted applications include battery powered equipment that benefit from low on-resistance and fast switching speeds (tON = 7ns, tOFF = 3ns). The digital logic input is 1.8V CMOS compatible when using a single +3V supply.

Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to "mux-in" additional functionality while reducing ASIC design risk. The ISL43L210 is offered in a 6 lead SC70 package, alleviating board space limitations.

The ISL43L210 is a committed SPDT that consist of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.

KEY FEATURES

  • Pb-free available (RoHS compliant)
  • Drop In replacement for the MAX4714
  • ON resistance (RON)
  • VCC = +4.3V 0.34Ω
  • VCC = +3.0V 0.38Ω
  • VCC = +1.8V 0.75Ω
  • RON matching between channels 0.002Ω
  • RON flatness 0.06Ω
  • Single supply operation +1.1V to +4.5V
  • Fast switching action (+3.9V Supply)
  • tON 7ns
  • tOFF 3ns
  • Guaranteed break-before-make
  • ESD HBM rating >6kV
  • 1.8V CMOS logic compatible (+3V supply)
  • 6 lead SC70 package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL43L210
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Switch or MUX
Switch
Configuration
MIX
Type of Switch
SPDT
RDS(ON)
0.38 Ω
Leakage
30 nA
Source Cap (pf)
40
IS
0.05 µA
VCC (Single) (min) (V)
1.1
VCC (Single) (max) (V)
4.5
Qualification Level
Standard
TON (ns)
7
TOFF (ns)
3
Charge Injection (pC)
25
Drain Capacitance
110 pF
Supply Voltage Vcc Range (V)
+1.1 to +4.5
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password