Renesas' radiation tolerant CAN transceiver is compatible with the ISO11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.

Space & Harsh Environment

Documentation

Title Type Sort descending Date
PDF338 KB
Application Note
PDF4.89 MB
Brochure
PDF364 KB
Brochure
PDF608 KB日本語
White Paper
PDF405 KB
White Paper

Videos & Training

Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.