ISL71710M

Radiation Tolerant Active-Input High Speed Digital Isolator

Product Status: Mass Production

OVERVIEW

The ISL71710M is an active input digital signal isolator with CMOS output, using Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. The ISL71710M is the fastest isolator of its type, with a 150Mbps typical data rate. The symmetric magnetic coupling barrier provides a typical propagation delay of only 10ns and a pulse-width distortion as low as 0.3ns, achieving the best specifications of any isolator.

The ISL71710M has unsurpassed common-mode transient immunity of 50kV/µs. It is ideal for isolating applications such as PROFIBUS, RS-485, and RS-422.

The ISL71710M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.

KEY FEATURES

    • Barrier Voltage Endurance
      • 2.5kVRMS for 1 minute, 600VRMS continuous (VDE V 0884-10 certified: file 5022321-4880-0001)
      • 1.5kVDC continuous
      • 500VDC at 43MeV•cm2/mg SEDR
    • UL 1577 recognized: file reference E483309
    • 5V/3.3V CMOS/TTL compatible
    • High speed: 150Mbps typical
    • 10ns typical propagation delay
    • 300ps typical pulse-width distortion
    • 4ns typical propagation delay skew
    • 50kV/µs typical common-mode transient immunity
    • Low EMI/RFI emissions
    • Excellent magnetic immunity
    • Passes NASA low outgassing specifications
    • NiPdAu-Ag leadframes (Pb-free, Sn-free)
    • Full military temperature range operation
      • TA = -55°C to +125°C
      • TJ = -55°C to +150°C
    • Radiation characterization
      • Low Lose Rate (LDR) (0.01rad(Si)/s) : 30krad(Si)
    • SEE characterization
      • No SEB/SEL LET, VDD = 7V: 43MeV•cm2/mg

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL71710M
Basic Information
Production Status
Mass Production
Isolation Voltage (V)
2.5kVrms
Data Rate
150Mbps
Operating Temperature
-55 to +125
Output Format
CMOS
SEL (MeV/mg/cm2)
43
Low Dose Rate (ELDRS) krad (Si)
30
Common Mode Transient Immunity (kV/us)
50
Supply Voltage Vs Range (V)
3.3V to 5V
Propagation Delay
10
Input Type
High Impedance

Action Needed