CD4070BMS contains four independent Exclusive OR gates. The CD4077BMS contains four independent Exclusive NOR gates. The CD4070BMS and CD4077BMS provide the system designer with a means for direct implementation of the Exclusive OR and Exclusive NOR functions, respectively.

Features

  • High voltage types (20V rating)
  • CD4070BMS - Quad Exclusive OR gate
  • CD4077BMS - Quad Exclusive NOR gate
  • Medium-speed operation tPHL, tPLH = 65ns (Typ.) at VDD = 10V, CL = 50pF
  • 5V, 10V and 15V parametric ratings
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Noise margin (over full package/temperature range) 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Applications

  • Logical comparators
  • Parity generators and checkers
  • Adders/Subtractors

Product Options

Part Number Part Status Pkg. Type Carrier Type DLA SMD Buy Sample
Active SBDIP Tube 5962R9661101VCC
Availability
Active CFP Tray 5962R9661101VXC
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
CD4070BMS, CD4077BMS Datasheet Datasheet PDF 328 KB
Application Notes & White Papers
Wafer by Wafer Low Dose Rate Acceptance White Paper White Paper PDF 533 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
PCNs & PDNs
PCN10123 - Alternate Die Attach Material for Assembly of Intersil Hermetic Packaged Products - Intersil Palm Bay, FL. (ISP) Product Change Notice PDF 230 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
PIN19011 - Price Increase for the Listed Renesas Electronics America (REA) Radiation Hardened Space Products Price Increase Notice PDF 360 KB
Standard Microcircuit Drawing 5962-96611 (CD4070BMS, CD4077BMS) Other 0 KB
Intersil Commercial Lab Services Brochure PDF 364 KB
PA11003 - Packing Method Change for Intersil TO-xx Metal Can and Flat Pack Packaged Products Product Advisory PDF 499 KB

News & Additional Resources