Renesas' radiation hardened CMOS decoder/demultiplexer combinational logic circuits are qualified to QML Class V space specifications.
Renesas' radiation hardened CMOS decoder/demultiplexer combinational logic circuits are qualified to QML Class V space specifications.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
AN9867: End of Life Derating: A Necessity or Overkill | – | Application Note | 338 KB | |||
Other | ||||||
Intersil Space Products Brochure | – | Brochure | 3.14 MB | |||
Intersil Commercial Lab Services | – | Brochure | 364 KB |
Type | Date Sort descending | |
---|---|---|
Rad Hard Test Reports | Page | Mar 19, 2020 |
Rad Hard SMD Test Flow | Page | Mar 19, 2020 |
Standard Data Package | Page | Mar 19, 2020 |
Radiation Tolerant Plastic-Package ICs | Page | Mar 20, 2020 |
Low Dose Rate Acceptance Testing | Page | Mar 25, 2020 |
High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | DLA SMD | Qualification Level | |
---|---|---|---|---|---|
CMOS Inverting 3-to-8 Line Decoder/Demultiplexer | 300 | ELDRS free | SEL free | 5962F9853401VEC, 5962F9853401VXC | QML Class V (space) |
CMOS BCD-To-Decimal Decoder | 100 | ELDRS free | 75 | 5962R9663001VXC | QML Class V (space) |
CMOS Dual Binary to 1 of 4 Decoder/Demultiplexer | 100 | ELDRS free | 75 | 5962R9667301VEC, 5962R9667301VXC | QML Class V (space) |
CMOS 4-to-16 Line Decoder/Demultiplexer | 200 | ELDRS free | SEL free | 5962R9572901VJC, 5962R9572901VXC | QML Class V (space) |
CMOS Dual 2-to-4 Line Decoder/Demultiplexer | 200 | ELDRS free | SEL free | 5962R9575301VEC, 5962R9575301VXC | QML Class V (space) |