Renesas' radiation hardened quad differential line drivers are designed for digital data transmission over balanced lines in low voltage RS-422 protocol applications. CMOS processing assures low power consumption, high speed and reliable operation in the most severe radiation environments.

Documentation & Downloads

Title Sort descending language Type Format File Size Date
Application Notes & White Papers
AN9519: Using the HS-26C(T)31RH Radiation Hardened RS-422 Line Driver Application Note PDF 301 KB
AN9520: Using the HS-26C(T)32RH Radiation Hardened RS-422 Line Receiver Application Note PDF 259 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Commercial Lab Services Brochure PDF 364 KB
Intersil Space Products Brochure Brochure PDF 3.14 MB
TB399: LET Threshold for SEU of the HS-26C(T)32RH Operating in Failsafe Mode Other PDF 141 KB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020
Radiation Tolerant Plastic-Package ICs Page Mar 20, 2020
Standard Data Package Page Mar 19, 2020