Built using Renesas' PR40 process with dielectrically isolated advanced bipolar technology, our radiation tolerant instrumentation amplifiers (in-amps) allow designers to power the input/output stages from different supplies using individual power supply pins.

Documentation & Downloads

Title Sort descending language Type Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Examining a New In-Amp Architecture for Communication Satellites White Paper PDF 684 KB
Other
Intersil Commercial Lab Services Brochure PDF 364 KB
Intersil Space Products Brochure Brochure PDF 3.14 MB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020
Radiation Tolerant Plastic-Package ICs Page Mar 20, 2020
Standard Data Package Page Mar 19, 2020