Built using Renesas' PR40 process with dielectrically isolated advanced bipolar technology, our radiation tolerant instrumentation amplifiers (in-amps) allow designers to power the input/output stages from different supplies using individual power supply pins.

Documentation & Downloads

Title language Type Format File Size Date Sort descending
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Examining a New In-Amp Architecture for Communication Satellites White Paper PDF 684 KB
Other
Intersil Commercial Lab Services Brochure PDF 364 KB
Intersil Space Products Brochure Brochure PDF 3.14 MB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Radiation Tolerant Plastic-Package ICs Page Mar 20, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020