ISL70003ASEH

Radiation and SEE Tolerant 3V to 13.2V, 9A Buck Regulator

Product Status: Mass Production

OVERVIEW

The ISL70003ASEH is an improved version of the ISL70003SEH regulator with both tighter load regulation (<0.3% typical) and a higher output current rating of 9A. Operating over an input voltage range of 3.0V to 13.2V with integrated low rDS(ON) MOSFETs makes this monolithic solution highly efficient. Also, a tightly regulated output voltage is possible, which is externally adjustable from 0.6V to ~90% of the input voltage. Continuous output load current capability is 9A for TJ ≤ +125°C and 6A for TJ ≤ +150°C.

The ISL70003ASEH uses voltage mode control architecture with feed-forward and switches at a selectable frequency of 500kHz or 300kHz. Loop compensation is externally adjustable to allow for an optimum balance between stability and output dynamic performance. 

The device features two logic-level disable inputs that can be used to inhibit pulses on the phase (LXx) pins to maximize efficiency based on the load current. The ISL70003ASEH also supports DDR applications and contains a buffer amplifier for generating the VREF voltage.

High integration, best-in-class radiation performance and a feature-filled design make the ISL70003ASEH an ideal choice to power many of today’s small form-factor applications.

KEY FEATURES

  • Acceptance tested to 50krad(Si) (LDR) wafer-by-wafer
  • ±1% reference voltage over line, temperature, and radiation
  • Integrated MOSFETs 31mΩ PFET/21mΩ NFET
    • 95% peak efficiency
  • Externally adjustable loop compensation
  • Supports DDR applications (VTT tracks VDDQ/2)
    • Buffer amplifier for generating VREF voltage
    • 3A current sinking capability
  • Grounded lid eliminates charge build up
  • IMON pin for output current monitoring
  • Adjustable analog soft-start
  • Diode emulation for increased efficiency at light loads
  • 500kHz or 300kHz operating frequency
  • Monotonic start-up into prebiased load
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • Radiation Acceptance (See TID Report)
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 50krad(Si)
  • SEE hardness (See SEE report)
    • SEB and SEL LETTH: 86.4MeV•cm2/mg
    • SET at LET 86.4MeV•cm2/mg: < ±3% ΔVOUT
    • SEFI LETTH: 60MeV•cm2/mg
  • Electrically screened to DLA SMD 5962-14203
  •  

     

    APPLICATIONS

  • FPGA, CPLD, DSP, CPU core, and I/O supply voltages
  • DDR memory supply voltages
  • Low-voltage, high-density distributed power systems

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL70003ASEH
Basic Information
Production Status
Mass Production
# of Outputs
1
Topology [Rail 1]
Buck
Input Voltage Min (V) [Rail 1]
3
Input Voltage Max (V) [Rail 1]
13.2
Output Voltage Min (V) [Rail 1]
0.6
Output Voltage Max (V) [Rail 1]
85% x VIN
Output Current Max (A) [Rail 1]
9
IQ [Rail 1]
10mA
Switching Freq. (max) (MHz)
0.5
Switching Freq. (min) (MHz)
0.3
Max Duty Cycle (%)
88
Peak Efficiency (%)
95
POR
Yes
SYNCH Capability
Yes
Control Type
Voltage Mode
Switching Frequency Range (MHz)
0.3, 0.5
Class
V, /PROTO
DLA SMD
5962-14203
High Dose Rate (HDR) krad (Si)
100
Low Dose Rate (ELDRS) krad (Si)
100
SEL (MeV/mg/cm2)
86.4
SMD URL
Qualification Level
QML Class V (space)
Temperature Range
-55 to +125

Featured Evaluation Tools

ISL70005SEHEV2Z radiation hardened, 3A buck regulator and 1A source/sink LDO Evaluation Board

Evaluation Kit

ISL70005SEHEV2Z

The ISL70005SEHEV2Z eval board is designed to evaluate the performance of the radiation hardened ISL70005SEH 3A buck regulator and 1A source/sink LDO.

ISL70005SEHDEMO1Z radiation hardened, 3A buck regulator and 1A source/sink LDO Demonstration Board

Demonstration Kit

ISL70005SEHDEMO1Z

The ISL70005SEHDEMO1Z demo board is designed to demonstrate the performance of the ISL70005SEH rad hard, 3A buck regulator and 1A source/sink LDO.

Action Needed