Rad Hard Source Drivers
Renesas' radiation hardened source driver products reduce the size, weight and power of satellite subsystems such as command and telemetry control and communication satellite payloads, enabling satellite manufacturers targeting various mission profiles to significantly increase system capacity and reduce solution footprint by 50 percent.
Design Resources
Reduce Size, Weight and Power of Telecommunication Payload and Satellite Command/Telemetry Subsystems
Learn how using the rad hard ISL72814SEH 16-channel driver circuit IC and the ISL71841SEH multiplexer simplifies the design of next-generation telecommunication payload systems and satellite command and telemetry subsystems.
Knowledge Base
Rad Hard Power FAQs
Find answers to common questions, support articles and development hints.
Evaluation Boards
Evaluation Kit
ISL72814SEHEV1Z
The ISL72814SEHEV1Z evaluation board provides a quick and easy method to evaluate the ISL72814SEH radiation hardened 16-channel driver circuit IC.
Evaluation Kit
ISL72813SEHEV1Z
The ISL72813SEHEV1Z evaluation board provides a quick and easy method for evaluating the ISL72813SEH radiation hardened 32-channel driver circuit IC.
Related Videos
Awards & Recognition
2017 Electrons d'Or Award
ISL72813SEH Rad Hard 32-Channel Driver won the best Aerospace/Defense product innovation award. The Electrons d’Or Award recognizes those products that have made the biggest impact during the past year, and Intersil was one of only 13 companies to win this very prestigious industry award.
Read More
2017 Technology Innovation Awards: Gold Winner ISL72813SEH
Military & Aerospace Electronics Magazine named the ISL72813SEH rad-hard 32-channel driver with integrated decoder a 2017 Technology Innovation Award winner. The magazine recognizes the ISL78213SEH spaceflight product for offering a substantial military, aerospace, and avionics design solution for 2017.
Read More