Renesas' radiation hardened linear regulators (LDOs) are optimized for fast transient response and single event effects (SEE). These LDOs are designed to provide highly reliable performance in harsh radiation environments.

descriptionDocumentation

Title language Type Format File Size Date
Application Notes & White Papers
R16AN0008: Fundamental Theory of PMOS Low-Dropout Voltage Regulators Rev.1.00 Application Note PDF 268 KB
AN1947: Intersil's Radiation Hardened Low Power FPGA Power Solutions Application Note PDF 304 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.16 MB
Intersil Commercial Lab Services Brochure PDF 364 KB
TB499: PCB Thermal Land Design for Ceramic Packages with Bottom Metal or Heat Sinks Technical Brief PDF 410 KB

printNews & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 26, 2020
Rad Hard SMD Test Flow Page Mar 20, 2020
Rad Hard Test Reports Page Mar 20, 2020
Standard Data Package Page Mar 20, 2020