Renesas' radiation hardened analog switches are monolithic devices fabricated using our dielectrically isolated radiation hardened silicon gate (RSG) process technology to ensure latch-up free operation.

descriptionDocumentation

Title language Type Format File Size Date Sort descending
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
R34ZZ0002EU0100: HS303xxH, HS-302AEH Design for Single Event Transients Other PDF 115 KB
Intersil Commercial Lab Services Brochure PDF 364 KB

printNews & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020